Accurate Inventory Monitoring Despite Build-Up, Dust and Rat Holes
In soda ash manufacturing facilities, trona ore is kept in silos prior to processing. The filling of these silos produces significant dust, with trona ore often sticking to silo walls, leading to uneven buildup and the formation of rat holes. Given the crucial role of trona ore in producing soda ash, accurately measuring the available quantity of trona ore in the silo is vital for maintaining uninterrupted production operations. And that is why a non-contacting radar transmitter with dust management features and Signal Quality Metrics software is recommended in this application.