Level Measurement of Finished Polyvinyl Chloride (PVC) Resins in PVC Production

Accurately measure inventory levels in PVC storage silos despite dusty conditions and low dielectric constants.

Level Measurement of Finished Polyvinyl Chloride (PVC) Resins in PVC Production

Obtain Reliable Inventory Monitoring with Radar Level Transmitter and Switches

PVC is the world's third-most widely produced synthetic polymer of plastic. PVC resins are an end-product in a PVC production facility. This inventory is held in storage silos prior to being delivered or packed.

Operators seek to monitor the inventory levels closely, but the great amount of dust generated during the filling process complicates the task. The relatively low dielectric constant makes measuring the true level of the stored PVC very challenging.