Simplified Inventory Management with Level Measurement in Salt Silos for Plastics Production
Salt is a key raw material used in polymer production. It is mixed with water, and via electrolysis the chloride atom is separated and used in the production of the vinyl chloride monomer. The salt can be stored in silos or large piles. It can be very abrasive and corrosive.
As a key component, an adequate supply must always be available. If stored in large piles, it can be difficult to know the inventory, making a robust level measurement necessary.