More Insights, Less Installation Headaches
Chemical vessels are difficult to monitor because pressure conditions can change quickly due to reactions, temperature swings or phase changes, yet many vessels lack sufficient measurement points. Running wired instrumentation is costly and often avoided in hazardous or congested areas. This leaves operators with limited visibility, increasing the risk of overpressure events, inefficient process control and unplanned downtime. Rosemount wireless pressure transmitters make it easy to add monitoring without disrupting operations. They can be installed directly on vessels, reactors or connected piping without cabling, enabling real-time visibility into pressure conditions across more points in the process. Operators gain earlier insight into abnormal behavior and can respond before issues escalate. By expanding measurement coverage without increasing installation complexity, Rosemount wireless pressure transmitters help improve vessel safety, optimize performance and support more reliable chemical processing.