Application Overview
Diesel Exhaust Fluid (DEF) tanks store the fluid required by backup generators equipped with emissions control systems. Maintaining visibility into DEF inventory helps operators support compliant generator operation, reduce the risk of unexpected backup power disruptions, and improve overall backup power readiness during utility outages.
Key Challenges in Data Center DEF Tanks
- Low DEF inventory can limit generator operation despite adequate fuel availability.
- Insufficient DEF can create compliance risks and impact backup power readiness.
How level measurement helps
- Maintains visibility into DEF inventory levels.
- Reduces the risk of unexpected backup power disruptions.
- Supports compliant generator operation during extended outages.
Frequently Asked Questions
Diesel Exhaust Fluid is used by generators equipped with emissions control systems. It is consumed during generator operation and helps support compliant operation during backup power events.
A data center may have sufficient diesel fuel available, but low DEF inventory can still affect generator operation. Monitoring DEF inventory helps operators maintain visibility into a critical consumable required for backup power readiness.
Level measurement helps operators identify low inventory conditions early, schedule replenishment proactively, and maintain visibility into the fluids supporting backup power systems.
Continuous inventory visibility helps operators monitor DEF levels without relying solely on periodic manual inspections, improving awareness of inventory status and supporting more proactive operations.
There is no single technology that is best for every installation. Non-contacting radar is commonly used for continuous DEF inventory monitoring because it provides level measurement without contacting the fluid. In many polyethylene and IBC-style DEF tanks, radar can also measure through the plastic tank roof, simplifying installation by avoiding tank penetrations and reducing exposure to DEF crystallization. Where independent high-level or low-level alarms are required, point level devices may also be used.