Gain better control of cooling loop performance to simplify operations
Cooling loops are critical to data center uptime, yet they are often difficult to optimize. When flow data cannot be trusted, chillers run harder than needed, heat exchangers underperform and small issues turn into costly reliability risks. Lower cost inline ultrasonic flow meters can add to this challenge, as their accuracy depends on ideal pipe conditions and stable flow profiles that are rarely present in live data center systems.
Rosemount magnetic flow meters are designed to bring clarity to cooling water measurement in demanding data center environments. By measuring flow directly without moving parts, they deliver stable accuracy even with variable water quality and continuous operation. This helps teams balance flow across loops, verify cooling performance and quickly detect abnormal conditions before they impact servers. With minimal maintenance and long-term stability, Rosemount magnetic flow meters support energy efficiency goals while reducing manual intervention.