Pressure Measurement in Data Center Server Halls

Effectively manage pressure to protect sensitive IT equipment from airborne contaminants.

Pressure Measurement in Data Center Server Halls

Accurate Pressure Ratings

In data centers, small pressure imbalances can draw dust and airborne contaminants into server halls, restricting airflow, degrading IT equipment and increasing the risk of costly downtime. The Rosemount 4051S Pressure Transmitter delivers precise differential pressure measurement to maintain positive pressure, protecting sensitive electronics and preserving cooling efficiency in high‑density environments.

 

The new pressure transmitter offers a 20‑year warranty for long asset life and predictable operations. Built‑in relay outputs enable local, real‑time control, eliminating the need for separate loop controllers - ideal for modular, skid‑based mechanical systems used to accelerate hyperscale and colocation deployments. Integrated diagnostics detect issues such as blocked impulse lines or pump cavitation before they impact availability, while Bluetooth® connectivity streamlines commissioning and routine inspections, reducing time on the data floor and improving operational reliability.