Overcome installation challenges in cooling water systems
As cooling water systems grow and line sizes increase, finding adequate straight-run lengths for flow measurement becomes increasingly difficult. Design engineers and facility teams are often forced to work around elbows and space constraints while still needing reliable flow data to optimize cooling performance. Rosemount Magnetic Flow Meters equipped with Emerson's proprietary short-run installation capability helps address these challenges by maintaining known system accuracy even when installed immediately adjacent to a 90° elbow. Available with the Rosemount 9732 Magnetic Flow Transmitter and Rosemount 9205 and 8795 Magnetic Flow Sensors, the solution enables greater design flexibility without introducing pressure loss. For larger line sizes, clamp-on technologies such as FLEXIM are often evaluated and can accommodate limited straight-run installations. Both FLEXIM and Rosemount Magnetic Flow Meters provide a full-bore measurement solution with predictable performance from commissioning through long-term operation. Supporting new construction and retrofit projects, Emerson's short-run installation capability helps maximize usable space while delivering confidence in cooling water flow measurement.