Precision flow instrumentation for edible oil degumming
During the degumming process gums, phospholipids, and proteins are separated from the oil before storing. If the extracted oil contains considerable quantities of phosphatides (gums), the oil is subjected to the water degumming process. In this stage it is crucial to accurately measure the crude/de-gummed oil flow to ensure consistent final product specification.