Precise flow measurement in solvent extraction
In the solvent extraction process, seeds are washed with a chemical such as hexane which helps to release the oil from the seed. Being able to accurately measure the flow rate during this process is important in maximizing recovery of valuable solvent and minimizing losses to the environment.