Flow Measurement to Optimize Steam Output and Identify Energy Waste

Increase Energy Optimization Through Consumption Measurement

Chemical plant - atmospheric

Increased Energy Waste Visibility Through Accurate Flow Measurement

In processing plants, a considerable amount of energy is used in utility to produce hot water and steam. To keep up with continuous improvements and energy optimization strategies, companies need to measure energy consumption. The Rosemount™ 8800 Vortex Flow Meters have allowed customers to increase their measurement accuracy and compare their consumption against natural gas bills, allowing them to optimize the output of utility plants.