Level Measurement in Raw Material Storage Vessels in Grain Production Operations

Accurately measure level of grain in storage silos to ensure continuous production.

Level Measurement in Raw Material Storage Vessels in Grain Production Operations

Prevent Process Disruption with Radar Technologies

Incoming grain material is stored in large bins or silos. Accurate level measurement can be a challenge due to the dusty environment from dry materials. Grain must be continuously measured so that the required amount of material is available for processing.