Continuous Inventory Monitoring with Radar and Point Level Technology
Green coffee beans are received and stored in silos prior to being transferred onward for further processing. Large storage silos and the irregular allocation of material inside the silo make accurate measurement of the stored beans very difficult. Accurate level measurement is the basis for continuous inventory tracking to ensure a reliable supply of beans to the production.