Continuous Level Measurement with Radar and Point Level Technologies
Finished cereal inventory is stored in production bins prior to final packaging. An adequate supply must be available as the cereal is moved into packaging to prevent process disruption. Cereal can be a very lightweight product which limits the use of technologies dependent on mass or density.