Level Measurement of Sugar in Packaging Silos at Sugar Mills

Accurately and continuously measure levels of sugar stored for packaging despite sticky material properties.

Level Measurement of Sugar in Packaging Silos at Sugar Mills

Reliable Level Monitoring of Sticky Media with Non-Contacting Radar

Sugar is delivered to the packaging silos where it is packed in bags and packages. Sugar and sugar dust tend to accumulate, creating build ups and rat holes, so understanding actual material content continuously becomes very difficult. The materials’ sticky nature challenges level measuring systems which need to operate even if sugar sticks to the antenna.