Level Measurement of Tempered Wheat Silos in Flour Production

Accurately and continuously measure stored wheat levels despite challenging humid and dusty conditions.

Level Measurement of Tempered Wheat Silos in Flour Production

Continuous Level Monitoring in Dusty Environment with Radar Technology

Tempered wheat is stored in bins for a specific time, depending on the type of wheat: soft, medium, or hard. The humid condition of the material, along with the time it lingers inside the vessel, creates build-up. The additional dust generated during the process makes precise measurement of the actual content difficult. Installing additional level switches prevents overfilling that may lead to overspills.