Measurement Solutions for Grinding, Mixing, and Cooking Processes in Pet Food Production

Maximize production capacity during initial pet food manufacturing processes.

Measurement Solutions for Grinding, Mixing, and Cooking Processes in Pet Food Production

Ensure food safety and accurate dosing of ingredients

Whether you are manufacturing wet or dry pet food, both begin with initial grinding, mixing, and pre-cooking processes. First the raw ingredients, such as meat and meat byproducts, are grinded through a series of screws to help break down the meat chunks into the desired size for cooking. Next the product goes through some initial mixers and then is carefully measured into the correct portions to the cooker. The product is then heated to high temperatures to ensure food safety and oftentimes choline chloride is injected into the meat during pre-cooking for its metabolism and cellular growth benefits.

Advanced measurements solutions can be used throughout the grinding, mixing, and pre-cooking processes to ensure accurate dosing and measurement of costly ingredients.