Accurately measure steam consumption during cooking applications
For most cooking applications in pet food production, steam is the main heating mechanism because it provides very controllable heat. Although, steam is very expensive and often, at many pet food facilities, is the largest energy consumer so it can be a major source of waste if not monitored and handled correctly. Advanced measurement solutions are designed to help overcome this challenge and can accurately monitor steam quality to help reduce steam cost, ensure final product quality, and improve sustainability in pet food cooking applications.