Tank level measurement and inventory control in palm oil milling

Reliably measure level, temperature and volume in crude palm oil storage tanks

Tank level measurement and inventory control in palm oil milling

Cost-effective Control of Liquid Volumes with Tank Monitoring System

Keeping control of tank inventory in crude palm oil production at a palm oil mill can be challenging. Crude palm oil is semi-solid so heating coils are used to keep the oil as a liquid. This places high demands on level measurement equipment else the bottom section of the tank cannot be utilized and storage capacity is lost.

A tank monitoring system is a cost-effective way to measure liquid level, temperature and volume, in order to gain control of tank operations and product inventory. With flexibility to connect a range of different intruments the system can be tailored to each tank – regardless of tank size, shape, or contents. An efficient infrastructure solution with a single cable digital bus saves wiring for a low installation cost. And when connected to an easy-to-use inventory management software the system reduces the need for manual measurement, improves accuracy, and helps prevent tank overfill.