Enhance Purification Process with Advanced Instrumentation
Frequently Asked Questions
The most common critical process parameters (CPPs) are flow rate, column/loop pressure, conductivity (for buffer/gradient tracking), UV absorbance (for peak detection and pooling), temperature, and occasionally pH at strategic points. Monitoring these together enables dependable scale‑up and high‑purity fractions.
pH measurement is important when buffer chemistry affects binding and elution. Keeping pH within a narrow range ensures product stability and consistent separation results.
Precise flow control helps achieve consistent retention times and predictable separation behavior. Stable flow also improves reproducibility and supports smoother scale‑up.