Dissolved Oxygen Measurement for Cell Culture

Ensure precise oxygen monitoring for cell metabolism with advanced DO sensors for upstream bioprocessing.

Dissolved Oxygen Measurement for Cell Culture

Optimize Cell Culture Performance with Reliable Oxygen Monitoring

As viable cell density increases in bioreactors, oxygen transfer becomes a critical bottleneck. Dissolved oxygen (DO) sensors provide real-time monitoring and control, ensuring optimal conditions for cell growth and productivity in cell culture applications. Our advanced DO measurement devices help prevent oxygen depletion or oversaturation, reducing risks and improving yield. With drift-free signal stability, calibration retention through multiple steam sterilization cycles, and robust construction for SIP and autoclave environments, these sensors deliver long-term reliability through repeated upstream runs.