Coke Plant Gas and Water Monitoring

Clamp-on Solutions Allow Coke Plants to Avoid Process Interruption

Coke Plant Gas and Water Monitoring

Clamp-on ultrasonic technology boosts efficiency

A coke plant is essential in metal manufacturing, particularly in steel production, as it produces coke, which serves as both a reducing agent and fuel in the blast furnace. Coke is used to reduce iron ore to iron by providing carbon for chemical reactions and supplying the high temperatures needed to melt the ore. Its porous structure also allows for proper gas flow in the furnace. By-products like coke oven gas and coal tar are also valuable for energy recovery and other industrial uses.

The most frequent clamp-on flow measuring applications at the coke plant are:

  • Cooling water
  • Coke gas
  • Coal tar mass
  • Chemicals (including concentration measurement).