Groundwater Management

Flow Measurement of High-Pressure Groundwater Pipes

Groundwater Management

Groundwater management in mining

Groundwater management is crucial in mining. It often requires uninterrupted dewatering to prevent flooding in underground operations. It can also be used for processing and cooling but must be carefully managed to avoid over-extraction or contamination of local water sources. Also, the pressure can easily reach over 100 bar (1500 psi), and these big size (over DN600) lines are prone to scaling.
To address these challenges, cost-effective clamp-on ultrasonic flow measurement is the solution that our partners rely on every day worldwide.