Protect Cooling-Gas Compressors and Sustain DRI Performance
Cooling-gas compressors are critical to the reducing-gas recycle loop in direct reduced iron (DRI) plants. Unstable flow, pressure, or temperature can reduce compressor efficiency, disrupt gas conditioning, increase energy use, and raise the risk of unplanned downtime. Emerson measurement instrumentation provides dependable process insight across cooling, cleaning, compression, and reheating. Accurate gas flow, pressure, level, and temperature measurements help operators detect changing conditions sooner, maintain stable compressor operation, protect equipment, and support consistent reducing-gas quality for the shaft furnace. Non-intrusive and wireless options can also simplify installation and expand visibility at hard-to-reach measurement points.