Strengthen DRI Vertical Shaft Furnace Performance with Better Process
Stable direct reduced iron production depends on maintaining the right conditions throughout the vertical shaft furnace. Incomplete visibility into reducing gas flow, temperature, liquid flow and level can lead to process variability, excess energy use, unplanned downtime and inconsistent product quality. Emerson measurement instrumentation helps operators monitor critical process variables with greater confidence, from furnace temperature and gas conditions to cooling and utility water flow. With dependable, actionable data, teams can detect changing conditions earlier, improve control, protect equipment and support safer, more efficient iron ore reduction.