Leak detection on water supply pipelines
Leak detection is extremely important for mines. Apart from saving thousands or even millions of dollars a year, it helps to ensure worker safety and maintain operational efficiency. Early detection of leaks, especially in systems that handle the water in hard-to-reach areas, minimizes the risk of accidents, costly repairs and environmental penalties. The implementation of an easy-to-install, non-intrusive clamp-on ultrasonic flow measurement solution will help to quickly identify leaks when discrepancies between water inflows and outflows are observed.