Preventing leaks in a stable process with a clamp-on solution
In metals production, water is used in various critical processes, such as cooling furnaces and equipment, quenching molten metals, and cleaning gases. Gas is primarily used as a fuel for heating furnaces and generating power, as well as a reducing agent in processes like the blast furnace to extract metals from ores. Additionally, gases help in emission control, capturing harmful by-products like sulfur dioxide and carbon monoxide. It is essential to track leaks in both water and gas systems because leaks can lead to energy loss, operational inefficiencies, and safety hazards. For example, gas leaks can pose fire or explosion risks, while water leaks can cause cooling failures and equipment damage, ultimately affecting the production process and the environment.