Level Measurement and Inventory Control of Iron Pellets in the Mining Industry

Optimize Delivery and Prevent Stockouts in Iron Silos with Tank Monitoring

Level Measurement and Inventory Control of Iron Pellets in the Mining Industry

Real-Time Silo Monitoring for Accurate Inventory

Accurate monitoring of iron pellet levels in silos is critical for reliable inventory control and efficient delivery planning. Iron pellets are typically stored in large silos, and a single processing site often operates multiple silos, located in remote areas. For operators in the metals and mining industry, tracking inventory across all silos is challenging, making it difficult to maintain sufficient supply for uninterrupted production and on-time delivery schedules. A tank inventory management system addresses these challenges by providing real-time visibility of stock levels both in the field and the control room, combined with datalogging for smarter inventory and replenishment planning. This ensures optimized inventory management, prevents costly stockouts, and supports a continuous production flow for maximum operational efficiency.