Prevent Shutdowns with Reliable Radar Technologies
Fine ore is stored in silos before being processed. The fine ore inventory can be continuously supplied to a furnace in the event of a problem downstream in the ore handling system. If the fine ore silos feeding a furnace are completely empty, the furnace must be shut down. End-users, therefore, require the best technology to ensure continuous and accurate measurements of the material stored in a given silo, to ensure smooth production.