Continuous Level Monitoring with Reliable Radar Technologies
Limestone is stored in silos before processing. Limestone generates a great deal of dust during the filling process and tends to stick to the walls of the silo, creating irregular build-up and rat holing. Because limestone is essential to the production process, it is important to quantify the amount of raw material available in the silo to ensure continuous production.