Prevent Production Disruption with Non-Contacting Radar Technology
Stationary stackers transfer material into an area and deposit it directly underneath the stacker. It is important to determine the size and shape of the uneven pile and to know when the pile is reaching the maximum height. The material is in the open air and can be very dusty. The conveyor system vibrates and there are often rocks hitting the equipment.