Level Measurement for Mining Stockpiles

Accurately measure coal and ore levels stored in outdoor piles at metal ore processing facilities

Level Measurement for Mining Stockpiles

Prevent Production Disruption with Non-Contacting Radar Technology

Incoming material such as coal and raw ore are stored in large outdoor piles. The large quantities of material are essential to have on hand for production and may include several weeks of supply. How the material is transported into the area varies with the mine and can create different challenges. Material is often handled with conveyor belt systems that transport it into a large holding area. It could be deposited directly underneath a stationary stacker system into a large pile, or it could be spread over an area with the use of a radial stacker system.