Level Measurement for Powdered Metal

Accurately measure powdered iron levels in storage silos to prevent process shutdowns

Level Measurement for Powdered Metal

Reliable Monitoring with Level Measurement Instrumentation That Is Unaffected By Dust And Build-up

Iron powder is stored in a silo before it is mixed with bentonite clay/dolomite and limestone in the balling drum. Iron powder generates heavy dust during the filling process and tends to stick to the silo walls, creating rat holes and build-ups. As it is a critical material for the process, the users seek to control and monitor the actual level in the silo, to prevent process stoppages.