Level Measurement for Radial/Rotary Stacker Systems in Metal Ore Operations

Accurately measure levels of material deposited by radial stacker systems to optimize operational responsiveness

Level Measurement for Radial/Rotary Stacker Systems in Metal Ore Operations

Prevent Stacking Disruptions with Non-Contacting Radar Technology

Radial (rotary) stacker systems deposit the material as the stacker moves slowly across a defined area. The material can be kept in storage domes or open containers, which can get very dusty. In addition, the equipment and potential mounting location for a device are limited and subject to vibration and flying rocks. The combination of the movement of the stacker and the increasing height of the rock piles requires a fast response.

Level measurement is needed to measure surface levels and optimize operational responsiveness.