Level Measurement for Raw Coal Stacker Positioning

Accurately measure raw coal pile levels despite harsh conditions to ensure the stacker is efficiently repositioned.

Level Measurement for Raw Coal Stacker Positioning

Continuous Material Monitoring with Non-contacting Radar Technology

Coal is collected in large piles as it is extracted and crushed from the mine. A positionable conveyor belt (stacker) moves the incoming coal to an open area. As the area fills up, the stacker moves to a new area. The coal is fast-moving and dusty as it is dumped on the piles, making reliable measurement difficult. Operations need to know when the pile reaches a pre-determined distance from the stacker so that it can be moved. With radar level measurement, high accuracy monitoring can be achieved to ensure continuous operation, process efficiency, and inventory control.