Level Measurement for Tailings Dams ​in the Mining Industry​

Improve tailings dam monitoring, water recovery, and site safety with reliable wireless level measurement.​

Fallback image

Application Overview​

Tailings dams and open ponds are used to store mining waste and recover process water. Reliable level measurement helps improve visibility, reduce manual inspections, and support safe dam operation across large mining sites.​

 

Key Challenges​

  • Limited visibility of pond levels and water recovery assets.
  • Manual inspections and remote locations increase operational risk and cost.

  • Provides continuous pond level visibility.​
  • Reduces manual site visits.​
  • Helps protect water recovery equipment.​

  • Wireless Non-Contacting Radar for continuous open pond level monitoring​
  • Wireless Point Level Detection for pump protection by detecting slurry interface and solids buildup​
  • Wireless Submersible Level Measurement for pond and dam level monitoring through pressure​

Frequently Asked Questions

Level measurement for tailings dams uses continuous or point level technologies to monitor liquid level, open pond conditions, and slurry or solids buildup in mining tailings storage areas. It helps operators track changes in tailings ponds and make safer, more informed decisions from a remote or central location.

Mining operations monitor tailings dam level to help prevent overflow, support safe water management, reduce manual inspections, and improve visibility of critical remote assets. Tailings ponds also support water recovery, so reliable measurement can help operators understand when water can be reused and when slurry conditions may threaten pumping equipment.

Wireless level measurement reduces the need for long cable runs, trenching, conduit, and signal wiring across large or difficult terrain. This can lower installation complexity and make it easier to add or relocate measurement points as tailings dams and open ponds evolve over the life of the mine.

Remote level monitoring sends level data from tanks, ponds, silos, and other assets to a central location, reducing the need for routine manual checks and site visits. This is especially useful for tailings dams and open ponds located in remote or difficult-to-access areas.

Wireless Non-Contacting Radar is well suited for continuous open pond and tailings dam level monitoring because it measures without contacting the media and can support remote measurement points. Wireless Submersible Level Measurement can also be considered for pond and dam level monitoring, depending on the application requirements.​

Point level detection can help identify when slurry or solids rise toward a pump inlet. Installed at a known height, it can alert operators before solids enter the pump, helping reduce clogging risk and support water recovery from the pond.​