Continuous Inventory Monitoring with Radar and Point Level Technology
After the limestone is crushed and sized, it is stored in silos before entering the kiln. Lime generates a great deal of dust during the filling and emptying process. The material tends to become sticky and creates build-up on the silo walls. Since it is an essential raw material, operators need to continuously monitor inventory levels to ensure an ongoing supply to the limestone production process.