Accurate measurement that is unaffected by process conditions
Slurry vessels contain a mix of tailings and water, which needs to be stored for transfer and disposal. These vessels normally have agitators that stop the slurry from settling at the bottom of the vessel.
Level measurement can help to monitor accurately the inside of these vessels to avoid overfills and ensure efficient processes. The Rosemount 1208 Level and Flow Radar Transmitter uses non-contacting radar technology, which is reliable, easy to use and remains unaffected by process conditions (such as turbulence generated by agitators).