Make Hydrocyclones Work Smarter for Your Mining Operation with Measurement Instrumentation

Real-time data to optimize the performance of hydrocyclones, increased productivity and reduced cost

Sunset over mine, red sunset reflecting over the metals of the mine infrastructure Australia.

Effectively measure slurry sump levels, and feed line density

Mining operations rely on hydrocyclones for their efficiency in separating solids from liquids or segregating particles based on their density and particle size. These devices are crucial in various stages of mineral processing, helping operators achieve desired particle sizes, recover valuable resources, and improve milling efficiencies. Hydrocyclones come with their sets of challenges. One common challenge is the constant need for fine-tuning and optimization to ensure optimal performance. Factors such as fluctuations in feed composition, varying particle sizes, and changes in the ore properties can impact the overall efficiency of hydrocyclones. Operators often face difficulties in maintaining consistent separation efficiency and dealing with disruptions caused by wear and tear. By leveraging Emerson's solutions, operators can overcome the obstacles associated with hydrocyclones and maximize the potential of these essential devices for enhanced mineral processing.