Precisely measure and assess the aqueous phase for solvent extraction
Solvent extraction involves the use of chemical solvents and specialized equipment to separate valuable metals or minerals from their ores. To ensure optimal performance in mining operations, operators rely on various key performance indicators (KPIs) to monitor and assess the efficiency of the process. These KPIs include factors such as extraction yield, organic-to-aqueous ratio, organic phase impurities, and solvent losses. By attentively analyzing and optimizing these metrics, operators can significantly improve resource recovery, increase operational efficiency, and reduce costs. For comprehensive monitoring and control of these KPIs, operators can turn to Emerson's Measurement Instrumentation solutions. Emerson's cutting-edge technology empowers mining companies to achieve greater accuracy, reliability, and profitability in their solvent extraction processes.