Effectively remove adsorbed precious metals from activated carbon
Elution tanks are a vital component in the mining industry for the continuous recovery of precious metals, such as gold. These tanks play a crucial role in facilitating the separation of precious metals from loaded carbon or resin. Elution tanks typically consist of cylindrical vessels equipped with heating elements and agitators to facilitate the desorption of precious metals from carbon or resin particles. Operators at mining sites often encounter various pain points during the operation of elution tanks. Some of these challenges include inefficient temperature control, inadequate agitation, uneven flow distribution, and difficulties in monitoring critical parameters such as pH, to maintain optimal performance. By leveraging Emerson's measurement instrumentation, mining operators can enhance efficiency, overcome operational challenges, and ensure optimal recovery of precious metals.