Optimize Dryer Reformer Performance with Emerson's Instruments
Dryer reformers help protect direct reduced iron (DRI) production by removing moisture from the reducing-gas loop and conditioning hydrogen- and carbon monoxide-rich gas before it reaches the reformer or shaft furnace. Emerson measurement instrumentation provides reliable flow, pressure, temperature and gas data to help operators maintain dry, stable gas, detect process deviations and support efficient iron-oxide reduction. These measurement instruments can improve visibility across gas handling, drying and circulation while supporting safer, more consistent plant performance.