Flexible solution for the sintering plant
A sintering plant is an essential facility in the iron and steel production process, where fine iron ore is heated and agglomerated to form a porous mass called sinter. This sinter is then used in blast furnaces to produce molten iron.
The sintering process involves significant volumes of water and gases, all of which require accurate monitoring and control. Non-intrusive ultrasonic flow meters are well-suited for the following applications:
- Process and cooling water flow measurement and control
- Natural gas and combustion air flow monitoring
- Sprayed water flow monitoring