Clamp-on solution for process control without downtime
Smelters are essential in metal production because they extract metals from their ores by using heat and chemical reactions. They separate metals from impurities, creating pure metal that can be used in manufacturing. Smelters enable the production of a wide range of metals like iron, copper, zinc, and aluminum, and they help in refining these metals to the desired purity for industrial applications.
There are different types of smelters, which use water and gas for their operation. All have to be constantly monitored.
The most frequent flow-measuring applications are as follows:
- Cooling water / glycol
- Furnace gas
- Nitrogen / Methane / Propane / Oxygen / Argon etc.