Wireless Pressure Measurement in Slurry Pipelines

Rosemount wireless pressure devices help detect buildup, reduce downtime & improve flow stability.

Wireless Pressure Measurement in Slurry Pipelines

Monitor Pipeline Pressure Without Blind Spots

Slurry pipelines are difficult to monitor because abrasive particles, changing density and long transport distances create unstable flow conditions. Pressure behavior is not always tracked along the full line, so blockages, buildup and leaks can develop without early warning. Installing wired instrumentation across large mining sites adds cost and often limits measurement coverage, leaving operators with gaps in visibility. Rosemount wireless pressure transmitters close these gaps by enabling pressure monitoring at multiple points along slurry pipelines without cabling. Installed at pump discharge and key pipeline sections, they deliver real-time pressure data that reflects flow changes and resistance. Operators can detect restrictions, identify leaks and respond to abnormal conditions sooner. By expanding pressure monitoring across slurry transport systems, Rosemount wireless pressure transmitters improve pipeline reliability, reduce downtime and support safer, more efficient mining operations.