Ambient Temperature Monitoring of Air Compressors

Air Compressor System Room

Prevent Air Compressor Failure Due to High Ambient Temperatures

Overheated air compressors can lead to process shutdowns in a variety of process plants. Monitoring the ambient temperature near the intake side of a compressor can provide insight into potential overheating. The Rosemount™ Synchros™ Temperature Monitor is an easy to install, cost-effective solution to wirelessly monitor the ambient temperature at the compressor intake. When used with the Plantweb Insight™ Asset View Application, this device can be configured to provide an alert when the ambient temperature falls outside of your specified range.