CO₂ Mass Flow Metering for Carbon Dioxide Capture and Sequestration (CCS)

Optimize the carbon capture process with Coriolis technology, which provides superior flow measurement for sequestering operations

Carbon Dioxide Capture and Sequestration (CCS) Metering

An unmatched technology for carbon capture and sequestration projects

CCS is the process of capturing CO₂ emissions from industrial sources and storing them underground to reduce greenhouse gases. Accurate measurement of captured CO₂ is crucial and Coriolis offers significant advantages over other technologies. Coriolis meters directly measure mass flow, eliminating the need for density conversions that can introduce errors. Also, CO₂'s properties can change with pressure and temperature variations, and Micro MotionTM Coriolis meters excel in these conditions, providing high accuracy measurement regardless of gas, liquid, or supercritical state of CO₂. Another advantage for CCS applications is through Smart Meter Verification, which continuously verifies the meter's calibration and performance, reducing the need for frequent field calibrations – a challenge in remote carbon sequestering locations. Finally, Micro MotionTM Coriolis meters come in various material options, ensuring compatibility with dry CO₂ (gaseous) or wet CO₂ (containing water vapor).