Reliable Flow Masurement to Avoid False Heater Trips
Accurate and reliable flow measurement is important in multi-pass fired heaters to guard against heater damage and to avoid false heater trips. It is important to know that the heater pass flow measurement is reliable. These measurements are typically part of a Safety Instrumented System (SIS) loop due to the implications of mismeasurement. Typically, challenges associated with steam tracing are plugged and frozen impulse lines causing significant maintenance issues. The Rosemount™ 8800 Quad Vortex Flow Meters can be installed in hard-to-reach locations with remote electronics allowing for easier access and process control. With the extremely reliable gasket-free, non-clog meter body and no impulse lines, maintenance is greatly reduced. In the rare case of sensor replacement, the Rosemount™ 8800 Quad Vortex Flow Meter has a unique sensor design that is isolated from the process and enables replacement without disrupting operating conditions.