Gain measurement confidence in abrasive flow applications
Water injection is an important part of maintaining a successful monitoring well application. It is used to control pressure and drive flow towards the wellhead but will typically contain many rough particulates. It also may create vacuum conditions, a difficult application to measure. The Rosemount Wedge flow meter is uniquely designed to solve this issue, with the primary element positioned to allow entrained solids to pass underneath and handle vacuum conditions. The wedge element itself has no sensitive measurement surfaces that will affect accuracy, meaning it can withstand constant erosive conditions.