Gas & Flame Detection of Floating Roof Tanks

Gas detection and flame detection safety solutions for the oil and gas industry

Gas & Flame Detection of Floating Roof Tanks

Keep Floating Roof Tanks Safe with Gas & Flame Detectors

Atmospheric storage tanks store or mix flammable and combustible liquids in a variety of ways. In an external floating roof tank, the floating roof rises and falls with the level of the surface liquid helping to minimize liquid loss through evaporation. When crude oil and petroleum products are stored in these tanks, there is a risk of vapor leaks around the rim seal. These vapors have the potential to ignite, destroying the rim seal and causing a fire, unless first detected by a suitable detector. Rosemount™ gas detectors monitor and detect combustible gas/vapors, triggering warning systems and helping to prevent a potential fire. If a fire does start, Rosemount flame detectors can detect flames of differing fuel types and at various distances to help keep your people and assets safe.